*Oct 22, 2012
*ECN S12-2450, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQM120N08-05 D G S 
M1 3 GX S S NMOS W= 13201950u L= 0.25u 
M2 S GX S D PMOS W= 13201950u L= 4.893e-07 
R1 D 3 2.450e-03 8.330e-03 1.914e-05 
CGS GX S 6.075e-09 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 1.078e-03 -7.507e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 5.581e-04 KP = 3.653e-06 NSUB = 1.639e+17 
+ KAPPA = 4.936e-03 ETA = 1.000e-07 NFS = 1.310e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 76 
+RS = 1.193e-03 N = 1.004e+00 IS = 5.268e-12 
+EG = 1.187e+00 XTI = 2.254e-01 TRS = 3.151e-03 
+CJO = 2.000e-09 VJ = 9.000e-01 M = 4.871e-01 ) 
.ENDS 
