*Oct 15, 2012
*ECN S12-2420, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQM47N10-24L D G S 
M1 3 GX S S NMOS W= 4706175u L= 0.25u 
M2 S GX S D PMOS W= 4706175u L= 4.383e-07 
R1 D 3 1.3443e-02 8.396e-03 2.256e-05 
CGS GX S 2.336e-09 
CGD GX D 4.375e-11 
RG G GY 1m 
RTCV 100 S 1e6 2.529e-04 -6.494e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 2.048e-03 KP = 8.753e-06 NSUB = 6.643e+16 
+ KAPPA = 3.254e-02 ETA = 1.000e-07 NFS = 7.541e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 4.442e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 102 
+RS = 2.030e-03 N = 1.060e+00 IS = 2.101e-11 
+EG = 1.006e+00 XTI = 6.292e+00 TRS = 3.138e-03 
+CJO = 1.331e-09 VJ = 5.486e-01 M = 4.447e-01 ) 
.ENDS 
