*May 16, 2011 *Doc. ID: 67991, ECN S11-0898, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiA923EDJ D G S x1 D G S SiA923EDJ_mos x2 G S SiA923EDJ_esd .ENDS SiA923EDJ .SUBCKT SiA923EDJ_mos D G S M1 3 GX S S PMOS W= 790000u L= 0.25u M2 S GX S D NMOS W= 790000u L= 4.893e-07 R1 D 3 3.307e-03 3.671e-02 -1.550e-05 CGS GX S 3.891e-10 CGD GX D 8.215e-12 RG G GY 5.1 RTCV 100 S 1e6 -2.673e-05 4.770e-08 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 2e-8 + RS = 3.001e-02 KP = 9.237e-06 NSUB = 3.614e+14 + KAPPA = 2.660e-04 ETA = 4.002e-04 NFS = 1.460e+12 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 2e-8 +NSUB = 1.625e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 22 +RS = 5.152e-02 N = 1.359e+00 IS = 9.962e-08 +EG = 7.909e-01 XTI = 4.151e-01 TRS = 1.000e-05 +CJO = 1.141e-10 VJ = 3.000e-01 M = 2.555e-01 ) .ENDS SiA923EDJ_mos .subckt SiA923EDJ_esd 1 2 r1 1 9 0.132e+06 TC= -1.060e-03 d1 9 2 dleak .MODEL dleak d (IS = 1.552e-9 XTI = 3.640e+02 EG = 1.17 + TREF = 25 TCV = 0 N = 3.803e+01 BV = 50) r2 1 10 2.761e+00 TC= -5.734e-03 d3 11 10 dout d4 11 2 dout .MODEL dout D (IS = 1.006e-12 XTI = 2.477e+00 EG = 1.17 + TREF = 25 TCV = 1.339e-02 N = 7.019e+00 BV = 8.546e+00 ) .ends SiA923EDJ_esd