*January 21, 2008 *Doc. ID: 68161, S-80052, Rev. A *File Name: Si4561DY_PS.txt and Si4561DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4561DY D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 Si4561N X2 D2 G2 S2 Si4561P .ENDS Si4561DY *N-CH .SUBCKT Si4561N D G S M1 3 GX S S NMOS W=946643u L=0.25u M2 S GX S D PMOS W=946643u L=0.34u RG G GX 2.2 R1 D 3 RTEMP 12E-3 CGS GX S 460E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 14.8E-3 RD = 0 NSUB = 2.58E17 + kp = 1.7E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2.7E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=160E-12 VJ=0.38 M=0.36 +FC=0.5 TT=1.69e-08 T_MEASURED=25 BV=41 +RS=1.201e-02 N=1.114 IS=3.481e-12 IKF=1000 +EG=1.107 XTI=5.248 TRS1=3.268e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=6.5E-3 TC2=5.5E-6) **************************************************************** .ENDS Si4561N *P-CH .SUBCKT Si4561P D G S M1 3 GX S S PMOS W=3800000u L=0.25u M2 S GX S D NMOS W=3800000u L=0.38u RG G GX 3 R1 D 3 RTEMP 13E-3 CGS GX S 800E-12 DBD D S DBD ************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 12E-3 RD = 0 NSUB = 9E16 + KP = 2.6E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2E16 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=260E-12 VJ=0.38 M=0.44 +FC=0.5 TT=2.51e-08 T_MEASURED=25 BV=41 +RS=6.769e-03 N=1.531 IS=1.388e-08 IKF=1000 +EG=1.18 XTI=1.408 TRS1=3.207e-03)) *************************************************************** .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) *************************************************************** .ENDS Si4561P