*January 28, 2008 *Doc. ID: 68169, S-80150, Rev. A *File Name: SUD50N03-06AP_PS.txt and SUD50N03-06AP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUD50N03-06AP D G S M1 3 GX S S NMOS W=5515624u L=0.25u M2 S GX S D PMOS W=5515624u L=0.32u RG G GX 0.90 R1 D 3 RTEMP 2E-3 CGS GX S 2680E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 2.2E-3 RD = 0 NSUB = 2.5E17 + kp = 1.15E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 9E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 3E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=1200E-12 VJ=0.38 M=0.28 +FC=0.5 TT=1.17e-08 T_MEASURED=25 BV=31 +RS=2.723e-03 N=1.108 IS=2.369e-11 IKF=1000 +EG=1.191 XTI=1.119e-02 TRS1=8.935e-04 ) **************************************************************** .MODEL RTEMP RES (TC1=10E-3 TC2=5.5E-6) **************************************************************** .ENDS