*April 14, 2008 *Doc. ID: 68196, S-80744, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiE850DF D G S M1 3 GX S S NMOS W=10253077u L=0.25u M2 S GX S D PMOS W=10253077u L=0.10u RG G GX 0.65 R1 D 3 RTEMP 10.2E-4 CGS GX S 5800E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 + RS = 8E-4 RD = 0 NSUB = 3.39E17 + kp = 1.5E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.7E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 3E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=2800E-12 VJ=0.38 M=0.38 +FC=0.5 TT=2.23e-08 TREF=25 BV=31 +RS=4.667e-04 N=1.324 IS=3.963e-09 IK=1000 +EG=7.579e-01 XTI=1.398e+01 TRS=2.607e-06 ) **************************************************************** .MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6) **************************************************************** .ENDS