*April 14, 2008 *Doc. ID: 68200, S-80735, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si3456CDV D G S M1 3 GX S S NMOS W=677874u L=0.25u M2 S GX S D PMOS W=67787u4 L=0.32u RG G GX 4.8 R1 D 3 RTEMP 13.5E-3 CGS GX S 330E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 11E-3 RD = 0 NSUB = 2.6E17 + KP = 1E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.5E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 3E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=145E-12 VJ=0.38 M=0.27 +FC=0.5 TT=1.21E-8 TREF=25 BV=30.5 +RS=1.540e-02 N=1.197 IS=2.773e-11 IK=1000 +EG=1.189 XTI=1.384 TRS=1.856e-03) **************************************************************** .MODEL RTEMP R (TC1=9E-3 TC2=5.5E-6) **************************************************************** .ENDS