*April 14, 2008 *Doc. ID: 68204, S-80731, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7156DP D G S M1 3 GX S S NMOS W=10799730u L=0.25u M2 S GX S D PMOS W=10799730u L=0.25u RG G GX 0.60 R1 D 3 RTEMP 1E-3 CGS GX S 4900E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 1.5E-3 RD = 0 NSUB = 3.13E17 + kp = 1.05E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 7E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.3E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 3E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=2100E-12 VJ=0.38 M=0.46 +FC=0.5 TT=2.62e-08 TREF=25 BV=41 +RS=9.200e-04 N=1.052 IS=4.556e-12 IK=1000 +EG=1.165 XTI=2.938 TRS=3.045e-03 ) **************************************************************** .MODEL RTEMP R (TC1=12E-3 TC2=5.5E-6) **************************************************************** .ENDS