*April 14, 2008 *Doc. ID: 68216, S-80745, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiE854DF D G S M1 3 GX S S NMOS W=7088047u L=0.25u M2 S GX S D PMOS W=7088047u L=0.50u RG G GX 1 R1 D 3 RTEMP 4.6E-3 CGS GX S 2450E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10E-8 + RS = 5E-3 RD = 0 NSUB = 2.27E17 + KP = 4E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3.4E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 7.4E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10E-8 +NSUB = 3E15 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=1900E-12 VJ=0.38 M=0.46 +FC=0.5 TT=6.03E-8 TREF=25 BV=101 +RS=8.506e-04 N=1.18 IS=5.755e-11 IK=1000 +EG=1.094 XTI=1.364 TRS=4.257e-08) **************************************************************** .MODEL RTEMP R (TC1=14E-3 TC2=5.5E-6) **************************************************************** .ENDS