*April 14, 2008 *Doc. ID: 68229, S-80748, Rev. A *File Name: SUP90N15-18P_PS.txt and SUP90N15-18P_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUP90N15-18P D G S M1 3 GX S S NMOS W=10129726u L=0.25u M2 S GX S D PMOS W=10129726u L=0.34u RG G GX 2.1 R1 D 3 RTEMP 8.4E-3 CGS GX S 3200E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10E-8 + RS = 5E-3 RD = 0 NSUB = 1.9E17 + kp = 4E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 7E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10E-8 +NSUB = 8E15 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=3300E-12 VJ=0.38 M=0.56 +FC=0.5 TT=8.01e-08 T_MEASURED=25 BV=151 +RS=2.358e-03 N=1.083 IS=1.530e-11 IKF=1000 +EG=1.168 XTI=2.580 TRS1=2.961e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=10E-3 TC2=5.5E-6) **************************************************************** .ENDS