*April 14, 2008 *Doc. ID: 68233, S-80747, Rev. A *File Name: SUP60N02-4m5P_PS.txt and SUP60N02-4m5P_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUP60N02-4m5P D G S M1 3 GX S S NMOS W=9026441u L=0.25u M2 S GX S D PMOS W=9026441u L=0.16u RG G GX 1.5 R1 D 3 RTEMP 1.7E-3 CGS GX S 4200E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 1.7E-3 RD = 0 NSUB = 2.95E17 + KP = 9.5E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 4.5E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=2100E-12 VJ=0.38 M=0.33 +FC=0.5 TT=1.73E-8 T_MEASURED=25 BV=21 +RS=1.600e-03 N=1.046 IS=4.392e-12 IKF=1000 +EG=1.146 XTI=2.887 TRS1=2.871e-03) **************************************************************** .MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ENDS