*Feb 18, 2013
*ECN S13-0375, Rev. B
*File Name: SUM60N02-3m9P_PS.txt, SUM60N02-3m9P_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUM60N02-3m9P_PS D G S
M1  3  GX S S NMOS W=9026441u L=0.25u       
M2  S  GX S D PMOS W=9026441u L=0.16u   
RG  G  GX     1.5
R1  D  3      RTEMP 1.4E-3
CGS GX S      4200E-12
DBD S  D      DBD
**************************************************************** 
.MODEL  NMOS       NMOS ( LEVEL  = 3           TOX    = 5E-8
+ RS     = 1.5E-3         RD     = 0           NSUB   = 3.3E17  
+ KP     = 1.5E-5         UO     = 650             
+ VMAX   = 0              XJ     = 5E-7        KAPPA  = 5E-2
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0            
+ CGSO   = 0              CGDO   = 0           CGBO   = 0 
+ NFS    = 0.8E12         DELTA  = 0.1)
*************************************************************** 
.MODEL  PMOS       PMOS ( LEVEL  = 3           TOX    = 5E-8
+NSUB    = 4.5E16         IS     = 0           TPG    = -1)   
**************************************************************** 
.MODEL DBD D (CJO=2100E-12 VJ=0.38 M=0.33
+FC=0.5 TT=1.73E-8 T_MEASURED=25 BV=21
+RS=1.600e-03 N=1.046 IS=4.392e-12 IKF=1000  
+EG=1.146 XTI=2.887 TRS1=2.871e-03)
**************************************************************** 
.MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS 
