*March 24, 2008 *Doc. ID: 68253, S-80610, Rev. A *File Name: Si7194DP_PS.txt and Si7194DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7194DP D G S M1 3 GX S S NMOS W=10837062u L=0.25u M2 S GX S D PMOS W=10837062u L=0.28u RG G GX 0.90 R1 D 3 RTEMP 6E-4 CGS GX S 4400E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 9E-4 RD = 0 NSUB = 2.7E17 + kp = 2.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 3E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=2600E-12 VJ=0.38 M=0.39 +FC=0.5 TT=2.1e-08 T_MEASURED=25 BV=26 +RS=2.958e-03 N=1.045 IS=1.627e-11 IKF=1000 +EG=1.141 XTI=1.826 TRS1=1.427e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6) **************************************************************** .ENDS