*April 14, 2008 *Doc. ID: 68269, S-80758, Rev. A *File Name: Si7170DP_PS.txt and Si7170DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7170DP D G S M1 3 GX S S NMOS W=7335817u L=0.25u M2 S GX S D PMOS W=7335817u L=0.27u RG G GX 0.55 R1 D 3 RTEMP 1E-3 CGS GX S 3000E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 1.4E-3 RD = 0 NSUB = 2.86E17 + KP = 1.6E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=1600E-12 VJ=0.38 M=0.38 +FC=0.5 TT=1.71E-8 T_MEASURED=25 BV=31 +RS=1.180e-03 N=1.049 IS=4.569e-12 IKF=1000 +EG=1.196 XTI=1.182 TRS1=1.944e-03) **************************************************************** .MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6) **************************************************************** .ENDS