*April 28, 2008 *Doc. ID: 68289, S-80962, Rev. A *File Name: SiE844DF_PS.txt and SiE844DF_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiE844DF D G S M1 3 GX S S NMOS W=3229253u L=0.25u M2 S GX S D PMOS W=3229253u L=0.14u RG G GX 1.2 R1 D 3 RTEMP 2.5E-3 CGS GX S 1500E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 2.7E-3 RD = 0 NSUB = 2.64E17 + KP = 1.4E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 7E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=880E-12 VJ=0.38 M=0.33 +FC=0.5 TT=1.6E-8 T_MEASURED=25 BV=41 +RS=2.088e-03 N=1.094 IS=1.050e-11 IKF=1000 +EG=1.076 XTI=2.156 TRS1=5.568e-03) **************************************************************** .MODEL RTEMP RES (TC1=10E-3 TC2=5.5E-6) **************************************************************** .ENDS