********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Aug 24, 2015
*ECN S15-1998, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQP120N10-09 D G S 
M1 3 GX S S NMOS W= 10915462u L= 0.3u 
M2 S GX S D PMOS W= 10915462u L= 0.50u 
R1 D 3 7.102e-03 7.489e-03 2.076e-05 
CGS GX S 5.191e-09 
CGD GX D 8.438e-11 
RG G GY 1m 
RTCV 100 S 1e6 1.043e-03 -4.128e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 10915462u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 0 KP = 5.332e-06 NSUB = 1.493e+17 
+ KAPPA = 7.000e-02 NFS = 5.703e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 4.599e+15 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.190e-08 TREF = 25 BV = 102 
+RS = 1.400e-02 N = 1.002e+00 IS = 2.971e-13 
+EG = 1.223e+00 XTI = 4.280e-02 TRS = 4.035e-03 
+CJO = 2.163e-10 VJ = 1.771e+00 M = 7.058e-01 ) 
.ENDS 
