*May 12, 2008 *Doc. ID: 68297, S-81021, Rev. A *File Name: Si2305ADS_PS.txt and Si2305ADS_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si2305ADS D G S M1 3 GX S S PMOS W=678550u L=0.25u M2 S GX S D NMOS W=678550u L=0.48u RG G GX 7 R1 D 3 RTEMP 10.1E-3 CGS G S 180E-12 DBD D S DBD ************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 1.7E-8 + RS = 11E-3 RD = 0 NSUB = 8E15 + KP = 9.5E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 7E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 1.7E-8 +NSUB = 2E17 IS = 0 TPG = -1) ************************************************************** .MODEL DBD D (CJO=170E-12 VJ=0.38 M=0.32 +FC=0.5 TT=8.55e-09 T_MEASURED=25 BV=8.1 +RS=3.331e-02 N=1.144 IS=1.350e-10 IKF=1000 +EG=5.601e-01 XTI=6.022 TRS1=1.091e-06) ************************************************************** .MODEL RTEMP RES (TC1=11E-3 TC2=5.5E-6) ************************************************************** .ENDS