*August 25, 2008 *Doc. ID: 68423, S-81900, Rev. A *File Name: Si4170DY_PS.txt and Si4170DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4170DY D G S M1 3 GX S S NMOS W=7335817u L=0.25u M2 S GX S D PMOS W=7335817u L=0.26u RG G GX 0.55 R1 D 3 RTEMP 12E-4 CGS GX S 3000E-12 DBD S D DBD ************************************************************ .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 14E-4 RD = 0 NSUB = 2.92E17 + KP = 1.96E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2E16 IS = 0 TPG = -1) ************************************************************ .MODEL DBD D (CJO=1700E-12 VJ=0.38 M=0.36 +FC=0.5 TT=1.71E-8 T_MEASURED=25 BV=31 +RS=1.188e-03 N=1.049 IS=4.573e-12 IKF=1000 +EG=1.1 XTI=4.331 TRS1=11.821e-03) ************************************************************ .MODEL RTEMP RES (TC1=10E-3 TC2=5.5E-6) ************************************************************ .ENDS