*August 25, 2008 *Doc. ID: 68428, S-81901, Rev. A *File Name: Si4226DY_PS.txt and Si4226DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4226DY D G S M1 3 GX S S NMOS W=1710624u L=0.250u M2 S GX S D PMOS W=1710624u L=0.235u RG G GX 1.2 R1 D 3 RTEMP 7E-3 CGS GX S 800E-12 DBD S D DBD *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 + RS = 6.3E-3 RD = 0 NSUB = 2.55E17 + KP = 2.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 5E16 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=400E-12 VJ=0.38 M=0.34 +FC=0.5 TT=3.63E-8 T_MEASURED=25 BV=25.5 +RS=1.297e-02 N=1.12 IS=8.422e-11 IKF=1000 +EG=7.185e-01 XTI=1.280e+01 TRS1=7.446e-04) *************************************************************** .MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6) *************************************************************** .ENDS