********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*May 16, 2016
*ECN S16-0932, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUA70060E D G S 
M1 3 GX S S NMOS W= 8251216u L= 0.30u 
M2 S GX S D PMOS W= 8251216u L= 0.45u 
R1 D 3 4.126e-03 5.009e-03 1.169e-05 
CGS GX S 2.541e-09 
CGD GX D 1.000e-13 
RG G GY 1m 
RTCV 100 S 1e6 5.502e-04 -8.826e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 8251216u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.105e-05 NSUB = 1.5348e+17 
+ KAPPA = 8.369e-03 NFS = 6.989e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.012e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 9.641e-09 TREF = 25 BV = 101 
+RS = 1.238e-02 N = 1.081e+00 IS = 2.423e-12 
+EG = 1.217e+00 XTI = 6.621e-01 TRS = 3.158e-03 
+CJO = 7.886e-10 VJ = 1.994e+01 M = 9.272e-01 ) 
.ENDS 
