********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*May 16, 2016
*ECN S16-0932, Rev. A
*File Name: SUA70060E_PS_RC.txt and SUA70060E_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUA70060E D G S 
M1 3 GX S S NMOS W= 8251216u L= 0.30u 
M2 S GX S D PMOS W= 8251216u L= 0.45u 
R1 D 3 4.126e-03 TC=5.009e-03,1.169e-05
CGS GX S 2.541e-09 
CGD GX D 1.000e-13 
RG G GY 1m 
RTCV 100 S 1e6 TC=5.502e-04,-8.826e-07
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 8251216u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.105e-05 NSUB = 1.5348e+17 
+ KAPPA = 8.369e-03 NFS = 6.989e+11 
+ LD = 0 IS = 0 TPG = 1    )
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.012e+16 IS = 0 TPG = -1    )
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 9.641e-09 T_measured = 25 BV = 101
+RS = 1.238e-02 N = 1.081e+00 IS = 2.423e-12 
+EG = 1.217e+00 XTI = 6.621e-01 TRS1 = 3.158e-03
+CJO = 7.886e-10 VJ = 1.994e+01 M = 9.272e-01 ) 
.ENDS 

* source COMPONENT GENERATOR
.SUBCKT SUA70060E_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000 R3=1M
+  C5=1000 R4=1M R5=1M C1=1000
C_CF4         0 N1157335  4.9361  TC=0,0 
R_RF6         N1158612 N1158618  947.3696m TC=0,0 
R_RT1         J-A-TEMP-TANK N1155510  21.3018 TC=0,0 
R_RF3         N1157329 N1157335  28.2112 TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF8         0 N1158624  2.2746  TC=0,0 
C_C10         N94536 N94151  {C4}  TC=0,0 
R_RT3         N1155514 N1155518  2.2670 TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
C_C8         N94061 N94123  {C2}  TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
C_CT6         N1156584 N1156588  4.7861m  TC=0,0 
G_G4         0 J-C-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_R12         N95722 N95798  {R2} TC=0,0 
C_CT2         N1155510 N1155514  234.1448m  TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
R_RT7         N1156588 N1156592  1.2662 TC=0,0 
R_RF2         N1157323 N1157329  5.1169 TC=0,0 
V_V3         N1155534 0 {TEMP}
V_V6         N1158628 0 {TEMP}
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
V_V4         N1156608 0 {TEMP}
R_RF1         J-A-TEMP-FILTER N1157323  2.5082 TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RT2         N1155510 N1155514  4.1256 TC=0,0 
C_CF7         0 N1158618  119.5825m  TC=0,0 
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RT6         N1156584 N1156588  426.2107m TC=0,0 
V_V5         N1157339 0 {TEMP}
R_R9         N94123 N94536  {R3} TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RT5         J-C-TEMP-TANK N1156584  503.1352m TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  464.7070u  TC=0,0 
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
C_CF3         0 N1157329  873.1736m  TC=0,0 
R_RF8         N1158624 N1158628  605.6379m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
C_CT5         J-C-TEMP-TANK N1156584  118.7972u  TC=0,0 
X_U1         DRAIN GATE SOURCE SUA70060E 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CT8         N1156592 N1156608  996.0619m  TC=0,0 
R_RF5         J-C-TEMP-FILTER N1158612  670.4754m TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
C_CT1         J-A-TEMP-TANK N1155510  1.5261  TC=0,0 
C_CT7         N1156588 N1156592  45.7405m  TC=0,0 
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
V_V10         N94151 0 {TEMP}
R_RF7         N1158618 N1158624  976.5170m TC=0,0 
R_R15         N96370 N95888  {R5} TC=0,0 
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT4         N1155518 N1155534  5.1891  TC=0,0 
R_RF4         N1157335 N1157339  24.1636 TC=0,0 
G_G6         0 J-C-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_R6         N92773 N92392  {R3} TC=0,0 
C_CT3         N1155514 N1155518  310.2850u  TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF5         0 J-C-TEMP-FILTER  119.4143u  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF2         0 N1157323  213.1386m  TC=0,0 
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V_Drain         D DRAIN 0VDC
R_RT4         N1155518 N1155534  32.3057 TC=0,0 
R_RT8         N1156592 N1156608  1.0044 TC=0,0 
C_CF6         0 N1158612  15.9092m  TC=0,0 
.ENDS
