*Oct 29, 2012
*ECN S12-2573, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si3447CDV D G S
M1  3  GX S S PMOS W=1090000u L=0.25u 
M2  S  GX S D NMOS W=1090000u L=0.46u 
RG  G  GX     6
R1  D  3      RTEMP 11E-3
CGS G  S      130E-12
DBD D  S      DBD
************************************************************* 
.MODEL  PMOS         PMOS (LEVEL  = 3         TOX    = 1.7E-8
+ RS     = 11.6E-3         RD     = 0         NSUB   = 1.2E16
+ KP     = 9E-6            UO     = 400             
+ VMAX   = 0               XJ     = 5E-7      KAPPA  = 2E-3
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                 
+ CGSO   = 0               CGDO   = 0         CGBO   = 0 
+ TLEV   = 1               BEX    = -1.5      TCV    = 2.2E-3
+ NFS    = 0.8E12          DELTA  = 0.1)
************************************************************** 
.MODEL  NMOS         NMOS (LEVEL  = 3         TOX    = 1.7E-8
+NSUB    = 1.5E17          IS     = 0         TPG    = -1)   
************************************************************** 
.MODEL DBD D (CJO=110E-12 VJ=0.38 M=0.35
+FC=0.5 TT=1.15e-08 TREF=25 BV=12.3
+RS=1.319e-02 N=2 IS=2.622e-06 IK=1000
+EG=9.396e-01 XTI=2.563 TRS=1.246e-06)
************************************************************** 
.MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6)
************************************************************** 
.ENDS
