*Oct 29, 2012
*ECN S12-2573, Rev. B
*File Name: Si3447CDV_PS_RC.txt and Si3447CDV_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source GENERARTE-COMP PCH
.SUBCKT Si3447CDV_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000 R3=1M
+  C5=1000 R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  91.6172u  TC=0,0 
C_CF2         0 N16364  2.8173m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  11.0279 TC=0,0 
C_CF7         0 N18737  3.4455m  TC=0,0 
R_RT7         N11712 N11716  16.9141 TC=0,0 
C_CF4         0 N16388  1.3360  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  20.2495 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  20.4530 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  6.9863 TC=0,0 
R_RT6         N11708 N11712  7.7056 TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CT2         N11404 N11408  3.3349m  TC=0,0 
R_RT5         J-F-TEMP-TANK N11708  9.3940 TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  29.4589 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  4.9463 TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  139.8574u  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  11.7124 TC=0,0 
R_RT2         N11404 N11408  29.4231 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  1.3809  TC=0,0 
R_RF5         J-F-TEMP-FILTER N18733  8.5616 TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  68.1608m  TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  9.1212 TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  49.2995 TC=0,0 
C_CF8         0 N18741  16.2609m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-F-TEMP-FILTER  77.6511u  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  129.7258u  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-F-TEMP-TANK N11708  14.9754m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         S SOURCE 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  48.3757 TC=0,0 
C_CT8         N11716 N11732  8.7858m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-F-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  1.0504m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CF6         0 N18733  710.1186u  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  48.4485m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
R_RF6         N18733 N18737  18.3709 TC=0,0 
V_V_Drain         DRAIN D 0VDC
G_G6         0 J-F-TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
X_U1         DRAIN GATE SOURCE Si3447CDV 
V_V6         N18767 0 {TEMP}
.ENDS
 
 *June 02, 2008
*Doc. ID: 68457, S-81212, Rev. A
*File Name: Si3447CDV_PS.txt and Si3447CDV_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT Si3447CDV D G S
M1  3  GX S S PMOS W=1090000u L=0.25u 
M2  S  GX S D NMOS W=1090000u L=0.46u 
RG  G  GX     6
R1  D  3      RTEMP 11E-3
CGS G  S      130E-12
DBD D  S      DBD
************************************************************* 
.MODEL  PMOS         PMOS (LEVEL  = 3         TOX    = 1.7E-8
+ RS     = 11.6E-3         RD     = 0         NSUB   = 1.2E16
+ KP     = 9E-6            UO     = 400             
+ VMAX   = 0               XJ     = 5E-7      KAPPA  = 2E-3
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                 
+ CGSO   = 0               CGDO   = 0         CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
************************************************************** 
.MODEL  NMOS         NMOS (LEVEL  = 3         TOX    = 1.7E-8
+NSUB    = 1.5E17          IS     = 0         TPG    = -1)   
************************************************************** 
.MODEL DBD D (CJO=110E-12 VJ=0.38 M=0.35
+FC=0.5 TT=1.15e-08 T_MEASURED=25 BV=12.3
+RS=1.319e-02 N=2 IS=2.622e-06 IKF=1000
+EG=9.396e-01 XTI=2.563 TRS1=1.246e-06)
************************************************************** 
.MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6)
************************************************************** 
.ENDS
