*July 21, 2008 *Doc. ID: 68465, S-81614, Rev. A *File Name: Si1926DL_PS.txt and Si1926DL_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1926DL D G S M1 3 GX S S NMOS W=26124u L=0.25u M2 S GX S D PMOS W=26124u L=1.15u RG G GX 160 R1 D 3 RTEMP 2E-1 CGS GX S 12E-12 DBD S D DBD *********************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7E-8 + RS = 5.6E-1 RD = 0 NSUB = 1.32E17 + KP = 1E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7E-8 +NSUB = 3.4E16 IS = 0 TPG = -1) ************************************************************ .MODEL DBD D (CJO=9E-12 VJ=0.38 M=0.21 +FC=0.5 TT=3.18e-08 T_MEASURED=25 BV=61 +RS=1.192e-04 N=1.394 IS=6.902e-08 IKF=1000 +EG=1.103 XTI=4.454e-02 TRS1=3.902e-10) ************************************************************ .MODEL RTEMP RES (TC1=16E-3 TC2=5.5E-6) ************************************************************ .ENDS