*August 11, 2008 *Doc. ID: 68507, S-81826, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si2302CDS D G S M1 3 GX S S NMOS W=273327u L=0.250u M2 S GX S D PMOS W=273327u L=0.235u RG G GX 4 R1 D 3 RTEMP 18E-3 CGS GX S 201E-12 DBD S D DBD *********************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 18E-3 RD = 0 NSUB = 2.45E17 + KP = 2.8E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 2E17 IS = 0 TPG = -1) ************************************************************ .MODEL DBD D (CJO=60E-12 VJ=0.38 M=0.26 +FC=0.5 TT=4.71E-8 TREF=25 BV=21 +RS=4.856e-02 N=1.214 IS=5.289e-09 IK=1000 +EG=5.600e-01 XTI=8.258 TRS=2.944e-12) ************************************************************ .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ************************************************************ .ENDS