*August 11, 2008 *Doc. ID: 68523, S-81822, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si3454CDV D G S M1 3 GX S S NMOS W=429461u L=0.250u M2 S GX S D PMOS W=429461u L=0.335u RG G GX 2.2 R1 D 3 RTEMP 2E-2 CGS GX S 220E-12 DBD S D DBD *********************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 1.26E-2 RD = 0 NSUB = 2.6E17 + KP = 1E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.9E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 3E16 IS = 0 TPG = -1) ************************************************************ .MODEL DBD D (CJO=105E-12 VJ=0.38 M=0.30 +FC=0.5 TT=8.79E-9 TREF=25 BV=31 +RS=1.174e-02 N=1.314 IS=1.695e-10 IK=1000 +EG=1.215 XTI=2.383e-08 TRS=1.252e-03) ************************************************************ .MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6) ************************************************************ .ENDS