*September 01, 2008 *Doc. ID: 68543, ECN S-81942, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1967DH D G S M1 3 GX S S PMOS W=106000u L=0.25u M2 S GX S D NMOS W=106000u L=0.48u RG G GX 7.5 R1 D 3 RTEMP 16E-2 CGS G S 34E-12 DBD D S DBD ************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 1.7E-8 + RS = 15E-2 RD = 0 NSUB = 7E15 + KP = 9E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.3E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 1.7E-8 +NSUB = 1.1E17 IS = 0 TPG = -1) ************************************************************** .MODEL DBD D (CJO=50E-12 VJ=0.38 M=0.44 +FC=0.5 TT=1.75e-08 TREF=25 BV=20.5 +RS=8.236e-02 N=2.71 IS=5.784e-06 IK=1000 +EG=1.02 XTI=8.343e-08 TRS=1.522e-07) ************************************************************** .MODEL RTEMP R (TC1=5E-3 TC2=5.5E-6) ************************************************************** .ENDS