*NOv 12, 2012
*ECN S12-2712, Rev. B
*File Name: Si4104DY_PS.txt, Si4104DY_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4104DY D G S
M1  3  GX S S NMOS W=975236u L=0.25u       
M2  S  GX S D PMOS W=975236u L=0.58u         
RG  G  GX     1.3
R1  D  3      RTEMP 4E-2
CGS GX S      350E-12
DBD S  D      DBD
*********************************************************** 
.MODEL  NMOS       NMOS ( LEVEL  = 3        TOX    = 10E-8
+ RS     = 2.6E-2         RD     = 0        NSUB   = 2.18E17  
+ KP     = 3.4E-6         UO     = 650             
+ VMAX   = 0              XJ     = 5E-7     KAPPA  = 3E-2
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0            
+ CGSO   = 0              CGDO   = 0        CGBO   = 0 
+ NFS    = 0.8E12         DELTA  = 0.1)
************************************************************ 
.MODEL  PMOS       PMOS ( LEVEL  = 3        TOX    = 10E-8
+NSUB    = 5E15           IS     = 0        TPG    = -1)   
************************************************************ 
.MODEL DBD D (CJO=290E-12 VJ=0.38 M=0.45
+FC=0.5 TT=5.32E-8 T_MEASURED=25 BV=101
+RS=1.135e-02 N=1.115 IS=1.882e-12 IKF=1000  
+EG=1.192 XTI=1.994 TRS1=2.986e-03)
************************************************************ 
.MODEL RTEMP RES (TC1=11E-3 TC2=5.5E-6)
************************************************************ 
.ENDS 
