*Nov 05, 2012
*ECN S12-2663, Rev. B
*File Name: Si4110DY_PS.txt and Si4110DY_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT si4110DY D G S
M1  3  GX S S NMOS W=5071364u L=0.25u
M2  S  GX S D PMOS W=5071364u L=5.000e-07
R1  D  3      7.693e-03 tc=7.529e-03, 1.561e-05 
CGS GX S      1.724e-09
CGD GX  D      2.377e-11
RG  G  GY     1.1
RTCV 100 S    1e6 tc=2.391e-03
ETCV GX  GY   100 200 1
ITCV S   100  1u
VTCV 200 S    1
DBD  S   D    DBD
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8
+ RS = 1.000e-05 NSUB = 2.116e+17 KP = 2.923e-06
+ KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11
+ XJ = 5e-7 LD = 0 IS = 0 TPG = 1)
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8
+NSUB = 2.325e+15 IS = 0 TPG = -1 )
**************************************************************** 
.MODEL DBD D (
+FC = 0.1 TT = 3.76e-08 T_MEASURED = 25 BV = 82
+RS = 1.875e-03 N = 1.112e+00 IS = 1.216e-11 
+EG = 1.203e+00 XTI = 2.002e-01 TRS1 = 1.399e-03
+CJO = 1.856e-09 VJ = 3.694e-01 M = 4.604e-01 )
.ENDS
