*Nov 05, 2012
*ECN S12-2663, Rev. B
*File Name: Si4110DY_PS_RC.txt and Si4110DY_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source COMPONENT GENERATOR NCH
.SUBCKT Si4110DY_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000 R3=1M
+  C5=1000 R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  55.1251m  TC=0,0 
C_CF2         0 N16364  26.5293m  TC=0,0 
X_U1         DRAIN GATE SOURCE Si4110DY 
R_RT1         J-A-TEMP-TANK N11404  6.6042 TC=0,0 
C_CF7         0 N18737  92.7573m  TC=0,0 
R_RT7         N11712 N11716  1.7798 TC=0,0 
C_CF4         0 N16388  1.3405  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  54.0641 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  12.1063 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  8.6202 TC=0,0 
R_RT6         N11708 N11712  148.9000m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  3.0645m  TC=0,0 
R_RT5         J-F-TEMP-TANK N11708  5.4511 TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  17.0964 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  3.8512 TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  54.2502m  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  508.2000m TC=0,0 
R_RT2         N11404 N11408  1.5252 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  92.4527m  TC=0,0 
R_RF5         J-F-TEMP-FILTER N18733  123.6000m TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  1.3998  TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  5.4633 TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  17.8065 TC=0,0 
C_CF8         0 N18741  222.2911m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-F-TEMP-FILTER  1.4112m  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  1.6007m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-F-TEMP-TANK N11708  14.8746m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  50.2891 TC=0,0 
C_CT8         N11716 N11732  127.6705m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-F-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  1.7279  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  11.5311m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  144.8467m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  6.5619 TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 J-F-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V6         N18767 0 {TEMP}
.ENDS

*August 25, 2008
*Doc. ID: 68556, S-81896, Rev. A
*File Name: Si4110DY_PS.txt and Si4110DY_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT si4110DY D G S
M1  3  GX S S NMOS W=5071364u L=0.25u
M2  S  GX S D PMOS W=5071364u L=5.000e-07
R1  D  3      7.693e-03 tc=7.529e-03, 1.561e-05 
CGS GX S      1.724e-09
CGD GX  D      2.377e-11
RG  G  GY     1.1
RTCV 100 S    1e6 tc=2.391e-03
ETCV GX  GY   100 200 1
ITCV S   100  1u
VTCV 200 S    1
DBD  S   D    DBD
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8
+ RS = 1.000e-05 NSUB = 2.116e+17 KP = 2.923e-06
+ KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11
+ XJ = 5e-7 LD = 0 IS = 0 TPG = 1)
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8
+NSUB = 2.325e+15 IS = 0 TPG = -1 )
**************************************************************** 
.MODEL DBD D (
+FC = 0.1 TT = 3.76e-08 T_MEASURED = 25 BV = 82
+RS = 1.875e-03 N = 1.112e+00 IS = 1.216e-11 
+EG = 1.203e+00 XTI = 2.002e-01 TRS1 = 1.399e-03
+CJO = 1.856e-09 VJ = 3.694e-01 M = 4.604e-01 )
.ENDS
