*September 01, 2008 *Doc. ID: 68566, ECN S-81936, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4626ADY D G S M1 3 GX S S NMOS W=8515787u L=0.25u M2 S GX S D PMOS W=8515787u L=0.28u RG G GX 0.95 R1 D 3 RTEMP 1.3E-3 CGS GX S 3720E-12 DBD S D DBD ******************************************************* .MODEL NMOS NMOS (LEVEL = 3 TOX = 5E-8 + RS = 1.2E-3 RD = 0 NSUB = 2.44E17 + KP = 1.74E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.2E-3 + NFS = 0.8E12 DELTA = 0.1) ******************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 5E-8 +NSUB = 2.6E16 IS = 0 TPG = -1) ******************************************************* .MODEL DBD D (CJO=1850E-12 VJ=0.38 M=0.41 +FC=0.5 TT=1.95E-8 TREF=25 BV=30.5 +RS=1.382e-03 N=1.049 IS=3.438e-12 IK=1000 +EG=1.2 XTI=2.683 TRS=3.776e-03) ******************************************************* .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ******************************************************* .ENDS