*Sep 08, 2008 *Doc. ID: 68581, ECN S-81935, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4943CDY D G S M1 3 GX S S PMOS W=4400000u L=0.25u M2 S GX S D NMOS W=4400000u L=0.46u RG G GX 2.5 R1 D 3 RTEMP 6E-3 CGS G S 880E-12 DBD D S DBD **************************************************************** .MODEL PMOS PMOS (LEVEL = 3 TOX = 5E-8 + RS = 8.3E-3 RD = 0 NSUB = 1.7E17 + KP = 3.2E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.1E-3 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 5E-8 +NSUB = 3.8E16 IS = 0 TPG = -1) ****************************************************************** .MODEL DBD D (CJO=320E-12 VJ=0.38 M=0.31 +FC=0.5 TT=1.13e-08 TREF=25 BV=21 +RS=8.201e-03 N=1.154 IS=2.473e-11 IK=1000 +EG=8.009e-01 XTI=1.500e+01 TRS=3.644e-03) ****************************************************************** .MODEL RTEMP R (TC1=8.5E-3 TC2=5.5E-6) ***************************************************************** .ENDS