*Dec 03, 2012
*ECN S12-2849, Rev. B
*File Name: Si5406CDC_PS.txt, Si5406CDC_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si5406CDC D G S
M1  3  GX S S NMOS W=991975u L=0.25u       
M2  S  GX S D PMOS W=991975u L=0.27u       
RG  G  GX     2.2
R1  D  3      RTEMP 8E-3
CGS GX S      620E-12
DBD S  D      DBD
*********************************************************** 
.MODEL  NMOS       NMOS ( LEVEL  = 3        TOX    = 1.7E-8
+ RS     = 6.23E-3        RD     = 0        NSUB   = 3.02E17  
+ KP     = 5E-5           UO     = 650             
+ VMAX   = 0              XJ     = 5E-7     KAPPA  = 3E-2
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0            
+ CGSO   = 0              CGDO   = 0        CGBO   = 0 
+ NFS    = 0.8E12         DELTA  = 0.1)
************************************************************ 
.MODEL  PMOS       PMOS ( LEVEL  = 3        TOX    = 1.7E-8
+NSUB    = 2E17           IS     = 0        TPG    = -1)   
************************************************************ 
.MODEL DBD D (CJO=370E-12 VJ=0.38 M=0.36
+FC=0.5 TT=8E-9 T_MEASURED=25 BV=12.5
+RS=1.498e-02 N=1.639 IS=1.911e-06 IKF=1000  
+EG=8.352e-01 XTI=9.408e-01 TRS1=1.136e-03)
************************************************************ 
.MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6)
************************************************************ 
.ENDS 
