*Dec 03, 2012
*ECN S12-2844, Rev. B
*File Name: Si5475DDC_PS.txt, Si5475DDC_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si5475DDC D G S
M1  3  GX S S PMOS W=1822000u L=0.25u 
M2  S  GX S D NMOS W=1822000u L=0.43u 
RG  G  GX     4.1
R1  D  3      RTEMP 9E-3
CGS G  S      200E-12
DBD D  S      DBD
************************************************************ 
.MODEL  PMOS         PMOS (LEVEL  = 3        TOX    = 1.7E-8
+ RS     = 10.5E-3         RD     = 0        NSUB   = 1.76E16   
+ KP     = 7.8E-6          UO     = 400             
+ VMAX   = 0               XJ     = 5E-7     KAPPA  = 4E-3
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                 
+ CGSO   = 0               CGDO   = 0        CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
************************************************************* 
.MODEL  NMOS         NMOS (LEVEL  = 3        TOX    = 1.7E-8
+NSUB    = 1.3E17          IS     = 0        TPG    = -1)   
************************************************************* 
.MODEL DBD D (CJO=100E-12 VJ=0.38 M=0.30
+FC=0.5 TT=2.48e-08 T_MEASURED=25 BV=12.1
+RS=1.387e-02 N=2.606 IS=1.132e-04 IKF=1000
+EG=6.865e-01 XTI=8.85 TRS1=5.784e-13)
************************************************************* 
.MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6)
************************************************************* 
.ENDS
