*August 25, 2008 *Doc. ID: 68597, ECN S-81932, Rev. A *File Name: Si5475DDC_PS.txt and Si5475DDC_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si5475DDC D G S M1 3 GX S S PMOS W=1822000u L=0.25u M2 S GX S D NMOS W=1822000u L=0.43u RG G GX 4.1 R1 D 3 RTEMP 9E-3 CGS G S 200E-12 DBD D S DBD ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 1.7E-8 + RS = 10.5E-3 RD = 0 NSUB = 1.76E16 + KP = 7.8E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************* .MODEL NMOS NMOS (LEVEL = 3 TOX = 1.7E-8 +NSUB = 1.3E17 IS = 0 TPG = -1) ************************************************************* .MODEL DBD D (CJO=100E-12 VJ=0.38 M=0.30 +FC=0.5 TT=2.48e-08 T_MEASURED=25 BV=12.1 +RS=1.387e-02 N=2.606 IS=1.132e-04 IKF=1000 +EG=6.865e-01 XTI=8.85 TRS1=5.784e-13) ************************************************************* .MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6) ************************************************************* .ENDS