*July 23, 2007 *Doc. ID: 69113, S-71470, Rev. A *File Name: SiA917DJ_PS.txt and SiA917DJ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiA917DJ D G S M1 3 GX S S PMOS W=325941u L=0.25u M2 S GX S D NMOS W=325941u L=0.35u RG G GX 8 R1 D 3 RTEMP 35E-3 CGS GX S 160E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 30E-3 RD = 0 NSUB = 5E16 + KP = 9E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 1.6E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=60E-12 VJ=0.38 M=0.20 +FC=0.5 TT=1.03e-08 T_MEASURED=25 BV=21 +RS=1.895e-02 N=1.232 IS=3.671e-11 IKF=1000 +EG=1.212 XTI=1.967e-01 TRS1=3.401e-03 ) *************************************************************** .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) *************************************************************** .ENDS