*July 23, 2007 *Doc. ID: 69117, S-71487, Rev. A *File Name: SiB417DK_PS.txt and SiB417DK_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiB417DK D G S M1 3 GX S S PMOS W=480022u L=0.25u M2 S GX S D NMOS W=480022u L=0.50u RG G GX 7.1 R1 D 3 RTEMP 14E-3 CGS GX S 340E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.3E-8 + RS = 10E-3 RD = 0 NSUB = 4E14 + KP = 9E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.3E-8 +NSUB = 1.8E17 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=150E-12 VJ=0.38 M=0.28 +FC=0.5 TT=8.16e-09 T_MEASURED=25 BV=8.2 +RS=3.546e-02 N=1.394 IS=1.000e-07 IKF=1000 +EG=5.600e-01 XTI=7.254 TRS1=3.237e-06 ) *************************************************************** .MODEL RTEMP RES (TC1=3E-3 TC2=5.5E-6) *************************************************************** .ENDS