*July 30, 2007 *Doc. ID: 69137, S-71571, Rev. A *File Name: SiB414DK_PS.txt and SiB414DK_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiB414DK D G S M1 3 GX S S NMOS W=505248u L=0.25u M2 S GX S D PMOS W=505248u L=0.30u RG G GX 3.6 R1 D 3 RTEMP 7E-3 CGS GX S 440E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.3E-8 + RS = 4.95E-3 RD = 0 NSUB = 3.45E17 + kp = 5E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.3E-8 +NSUB = 1.2E18 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=180E-12 VJ=0.38 M=0.38 +FC=0.5 TT=7.07e-09 T_MEASURED=25 BV=8.2 +RS=3.406e-02 N=1.121 IS=3.552e-08 IKF=1000 +EG=6.734e-01 XTI=1.843e-01 TRS1=1.491e-05 ) **************************************************************** .MODEL RTEMP RES (TC1=5E-3 TC2=5.5E-6) **************************************************************** .ENDS