*Feb 18, 2013
*ECN S13-0348, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUM90N06-4m4P D G S
M1  3  GX S S NMOS W=14891313u L=0.25u   
M2  S  GX S D PMOS W=14891313u L=0.50u   
RG  G  GX     1.4
R1  D  3      RTEMP 1.2E-3
CGS GX S      5000E-12
DBD S  D      DBD
**************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3           TOX    = 10E-8
+ RS     = 2E-3            RD     = 0           NSUB   = 2.6E17   
+ kp     = 8.7E-6          UO     = 650             
+ VMAX   = 0               XJ     = 5E-7        KAPPA  = 1E-3
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0           CGBO   = 0 
+ TLEV   = 1               BEX    = -1.5        TCV    = 7.7E-3
+ NFS    = 0.8E12          DELTA  = 0.1)
**************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3           TOX    = 10E-8
+NSUB    = 8E15            IS     = 0           TPG    = -1)   
**************************************************************** 
.MODEL DBD D (CJO=3200E-12 VJ=0.38 M=0.34   
+FC=0.5 TT=2.98E-8 TREF=25 BV=61 
+RS=1.314e-03 N=1.063 IS=1.002e-11 IK=1000
+EG=1.024 XTI=7.596 TRS=3.278e-03 )
**************************************************************** 
.MODEL RTEMP R (TC1=13E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS
