*August 6, 2007 *Doc. ID: 69185, S-71631, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7218DN D G S M1 3 GX S S NMOS W=1226636u L=0.25u M2 S GX S D PMOS W=1226636u L=0.25u RG G GX 2.3 R1 D 3 RTEMP 10E-3 CGS GX S 460E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 11.5E-3 RD = 0 NSUB = 2.7E17 + kp = 1.3E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.6E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 3E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=190E-12 VJ=0.38 M=0.22 +FC=0.5 TT=1.53e-08 TREF=25 BV=31 +RS=5.667e-03 N=1.315 IS=1.419e-10 IK=1000 +EG=1.277 XTI=1.122e-01 TRS=3.153e-03 ) **************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ENDS