*August 27, 2007 *Doc. ID: 69319, S-71783, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .subckt Si5855DC d g s a k x1 d g s Si5855DC_mos x2 a k Si5855DC_schottky .ends Si5855DC .SUBCKT Si5855DC_mos D G S M1 3 G S S PMOS W=275375u L=0.50u M2 S G S D NMOS W=275375u L=0.42u R1 D 3 RTEMP 35E-3 CGS G S 290E-12 DBD D S DBD ******************************************************************* .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 42.5E-3 RD = 0 NSUB = 1.1E16 + KP = 2.2E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 1.85E-3 + NFS = 0.8E12 DELTA = 0.1) ******************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 9E16 NFS = 1E12 TPG = -1) ******************************************************************** .MODEL DBD D (CJO=150E-12 VJ=0.38 M=0.30 +RS=0.1 FC=0.5 IS=1E-12 TT=6.7E-8 N=1 BV=20.5) ******************************************************************** .MODEL RTEMP R (TC1=5E-3 TC2=5.5E-6) ******************************************************************** .ends Si5855DC_mos .subckt Si5855DC_schottky 7 5 r1 7 1 5.71e-02 tc=1.33e-02,-1.06e-04 d1 1 5 sdsm r2 7 2 4.52e-02 tc=1.14e-01,-2.75e-05 d2 2 5 sdlg .model sdsm d ( +is=3.70e-07 n=6.74e-01 ik=1 eg=5.76e-01 +xti=2e-01 +bv=50 ibv=1e-1 ) .model sdlg d ( +is=2.36e-04 n=1.51 ik=1 eg=2.19e-02 +xti=2.23e+1 +bv=50 ibv=1e-1 +vj=0.386 cjo=290e-12 m=0.302) .ends Si5855DC_schottky