*September 3, 2007 *Doc. ID: 69336, S-71827, Rev. A *File Name: SUP90N06-5m0P_PS.txt and SUP90N06-5m0P_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUP90N06-5m0P D G S M1 3 GX S S NMOS W=14891313u L=0.25u M2 S GX S D PMOS W=14891313u L=0.50u RG G GX 1.4 R1 D 3 RTEMP 1.2E-3 CGS GX S 5000E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10E-8 + RS = 2.2E-3 RD = 0 NSUB = 2.6E17 + kp = 8.7E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10E-8 +NSUB = 8E15 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=3200E-12 VJ=0.38 M=0.34 +FC=0.5 TT=2.98E-8 T_MEASURED=25 BV=61 +RS=1.314e-03 N=1.063 IS=1.002e-11 IKF=1000 +EG=1.024 XTI=7.596 TRS1=3.278e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=13E-3 TC2=5.5E-6) **************************************************************** .ENDS