*September 3, 2007 *Doc. ID: 69344, S-71801, Rev. A *File Name: SUD50N10-34P_PS.txt and SUD50N10-34P_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUD50N10-34P D G S M1 3 GX S S NMOS W=3036751u L=0.50u M2 S GX S D PMOS W=3036751u L=0.35u RG G GX 1.2 R1 D 3 RTEMP 21E-3 CGS GX S 940E-12 DBD S D DBD ************************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7E-8 + RS = 6E-3 RD = 0 NSUB = 2.2E17 + kp = 4.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 150E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 7E-8 +NSUB = 1.15E16 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=830e-12 VJ=0.38 M=0.40 +FC=0.1 IS=1E-12 TT=4.57E-8 N=1 BV=101) ************************************************************************* .MODEL RTEMP RES (TC1=7.5E-3 TC2=5.5E-6) ************************************************************************* .ENDS