*Oct 29, 2012
*ECN S12-2507, Rev. B
*File Name: Si3458BDV_PS.txt and Si3458BDV_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si3458BDV D G S
M1  3  GX S S NMOS W=598929u L=0.25u    
M2  S  GX S D PMOS W=598929u L=0.37u    
RG  G  GX     2.3
R1  D  3      RTEMP 4.6E-2
CGS GX S      260E-12
DBD S  D      DBD
**************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3           TOX    = 5E-8
+ RS     = 3.2E-2          RD     = 0           NSUB   = 2.65E17   
+ kp     = 9.3E-6          UO     = 650             
+ VMAX   = 0               XJ     = 5E-7        KAPPA  = 3E-2
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0           CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
**************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3           TOX    = 5E-8
+NSUB    = 2E16            IS     = 0           TPG    = -1)   
**************************************************************** 
.MODEL DBD D (CJO=65E-12 VJ=0.38 M=0.30  
+FC=0.5 TT=4.41e-08 T_MEASURED=25 BV=61 
+RS=1.699e-02 N=1.388 IS=5.518e-10 IKF=1000
+EG=1.135 XTI=1.497e-01 TRS1=1.199e-03 )
**************************************************************** 
.MODEL RTEMP RES (TC1=12E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS
