*Dec 03, 2012
*ECN S12-2837, Rev. B
*File Name: Si7186DP_PS.txt and Si7186DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.  
.SUBCKT Si7186DP D G S
M1  3  GX S S NMOS W=6572841u L=0.25u     
M2  S  GX S D PMOS W=6572841u L=0.55u     
RG  G  GX     0.80
R1  D  3      RTEMP 1E-3
CGS GX S      2000E-12
DBD S  D      DBD
**************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3           TOX    = 10E-8
+ RS     = 8E-3            RD     = 0           NSUB   = 2.5E17   
+ kp     = 6E-6            UO     = 650             
+ VMAX   = 0               XJ     = 5E-7        KAPPA  = 1E-1
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0           CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
**************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3           TOX    = 10E-8
+NSUB    = 4E15            IS     = 0		TPG    = -1)   
**************************************************************** 
.MODEL DBD D (CJO=1600E-12 VJ=0.38 M=0.38 
+FC=0.5 TT=5.32e-08 T_MEASURED=25 BV=81 
+RS=3.328e-03 N=1.078 IS=4.788e-12 IKF=1000
+EG=1.226 XTI=1.291 TRS1=3.258e-03 )
**************************************************************** 
.MODEL RTEMP RES (TC1=17E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS
