*Dec 03, 2012
*ECN S12-2837, Rev. B
*File Name: Si7186DP_PS_RC.txt and Si7186DP_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source COMPONENT GENERATOR NCH
.SUBCKT Si7186DP_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000 R3=1M
+  C5=1000 R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  8.0926m  TC=0,0 
C_CF2         0 N16364  76.2593m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  8.0268 TC=0,0 
C_CF7         0 N18737  5.1861m  TC=0,0 
R_RT7         N11712 N11716  131.9459m TC=0,0 
X_U1         DRAIN GATE SOURCE Si7186DP 
C_CF4         0 N16388  1.3964  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  9.9366 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  14.0036 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  226.0718m TC=0,0 
R_RT6         N11708 N11712  875.1318m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  21.5723m  TC=0,0 
R_RT5         J-C-TEMP-TANK N11708  266.8505m TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  7.8265 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  125.7819m TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  78.2483m  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  4.6044 TC=0,0 
R_RT2         N11404 N11408  1.9867 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  1.6982  TC=0,0 
R_RF5         J-C-TEMP-FILTER N18733  329.7843m TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  818.0209m  TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  366.6837m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  45.0499 TC=0,0 
C_CF8         0 N18741  119.1099m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-TEMP-FILTER  1.3745m  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  20.3707m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-C-TEMP-TANK N11708  55.7430m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  38.5655 TC=0,0 
C_CT8         N11716 N11732  1.7616m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  221.3715m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  5.3834m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  380.4432m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  677.7501m TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 J-C-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V6         N18767 0 {TEMP}
.ENDS 

*September 17, 2007
*Doc. ID: 69377, S-71962, Rev. A
*File Name: Si7186DP_PS.txt and Si7186DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.  
.SUBCKT Si7186DP D G S
M1  3  GX S S NMOS W=6572841u L=0.25u     
M2  S  GX S D PMOS W=6572841u L=0.55u     
RG  G  GX     0.80
R1  D  3      RTEMP 1E-3
CGS GX S      2000E-12
DBD S  D      DBD
**************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3           TOX    = 10E-8
+ RS     = 8E-3            RD     = 0           NSUB   = 2.5E17   
+ kp     = 6E-6            UO     = 650             
+ VMAX   = 0               XJ     = 5E-7        KAPPA  = 1E-1
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0           CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
**************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3           TOX    = 10E-8
+NSUB    = 4E15            IS     = 0		TPG    = -1)   
**************************************************************** 
.MODEL DBD D (CJO=1600E-12 VJ=0.38 M=0.38 
+FC=0.5 TT=5.32e-08 T_MEASURED=25 BV=81 
+RS=3.328e-03 N=1.078 IS=4.788e-12 IKF=1000
+EG=1.226 XTI=1.291 TRS1=3.258e-03 )
**************************************************************** 
.MODEL RTEMP RES (TC1=17E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS
