*October 8, 2007 *Doc. ID: 69400, S-72035, Rev. A *File Name: Si7326DN_PS.txt and Si7326DN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7326DN D G S M1 3 GX S S NMOS W=1031898u L=0.25u M2 S GX S D PMOS W=1031898u L=0.70u RG G GX 1.4 R1 D 3 RTEMP 2E-3 CGS GX S 520E-12 DBD S D DBD ******************************************************************* .MODEL NMOS NMOS ( LEVEL = 3 TOX = 6.5E-8 + RS = 9.5E-3 RD = 0 NSUB = 1.1E17 + KP = 0.81E-5 U0 = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 85E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ******************************************************************* .MODEL PMOS PMOS ( LEVEL = 3 TOX = 6.5E-8 +NSUB = 5E16 IS = 0 TPG = -1) ****************************************************************** .MODEL DBD D (CJO=200E-12 VJ=0.38 M=0.30 +FC=0.5 TT=1.81e-08 T_MEASURED=25 BV=31 +RS=4.489e-03 N=1.406 IS=1.363e-09 IKF=1000 +EG=1.060 XTI=7.046e-03 TRS1=7.015e-04 ) ******************************************************************* .MODEL RTEMP RES (TC1=15E-3 TC2=5.5E-6) ******************************************************************* .ENDS