*October 8, 2007 *Doc. ID: 69408, S-72037, Rev. A *File Name: SUM90N06-5m5P_PS.txt and SUM90N06-5m5P_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUM90N06-5m5P D G S M1 3 GX S S NMOS W=11381429u L=0.25u M2 S GX S D PMOS W=11381429u L=0.57u RG G GX 1.2 R1 D 3 RTEMP 15E-4 CGS GX S 3450E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10E-8 + RS = 13E-4 RD = 0 NSUB = 2.4E17 + KP = 2E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10E-8 +NSUB = 5E15 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=3850E-12 VJ=0.38 M=0.50 +FC=0.5 TT=3.81e-08 T_MEASURED=25 BV=61 +RS=2.168e-03 N=1.058 IS=7.291e-12 IKF=1000 +EG=1.211 XTI=1.278 TRS1=2.876e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=8.7E-3 TC2=5.5E-6) **************************************************************** .ENDS