*October 8, 2007 *Doc. ID: 69416, S-72074, Rev. A *File Name: SUM90N08-7m6P_PS.txt and SUM90N08-7m6P_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUM90N08-7m6P D G S M1 3 GX S S NMOS W=8812987u L=0.25u M2 S GX S D PMOS W=8812987u L=0.52u RG G GX 1.8 R1 D 3 RTEMP 26E-4 CGS GX S 2500E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10E-8 + RS = 23E-4 RD = 0 NSUB = 2.12E17 + KP = 4E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10E-8 +NSUB = 6E15 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=2400E-12 VJ=0.38 M=0.42 +FC=0.5 TT=2.72e-08 T_MEASURED=25 BV=76 +RS=1.973e-03 N=1.034 IS=4.050e-12 IKF=1000 +EG=1.192 XTI=1.74 TRS1=3.232e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=10E-3 TC2=5.5E-6) **************************************************************** .ENDS