*Feb 18, 2013
*ECN S13-0342, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUM90N08-6m2P D G S
M1  3  GX S S NMOS W=11381429u L=0.25u  
M2  S  GX S D PMOS W=11381429u L=0.55u
RG  G  GX     1.2
R1  D  3      RTEMP 22E-4
CGS GX S      3400E-12
DBD S  D      DBD
**************************************************************** 
.MODEL  NMOS       NMOS ( LEVEL  = 3            TOX    = 10E-8
+ RS     = 23E-4          RD     = 0            NSUB   = 2.12E17 
+ KP     = 4E-6           UO     = 650             
+ VMAX   = 0              XJ     = 5E-7         KAPPA  = 1E-1
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0               
+ CGSO   = 0              CGDO   = 0            CGBO   = 0 
+ TLEV   = 1              BEX    = -1.5         TCV    = 8.1E-3
+ NFS    = 0.8E12         DELTA  = 0.1)
**************************************************************** 
.MODEL  PMOS       PMOS ( LEVEL  = 3            TOX    = 10E-8
+NSUB    = 5E15           IS	 = 0		TPG    = -1)   
****************************************************************  
.MODEL DBD D (CJO=2600E-12 VJ=0.38 M=0.42
+FC=0.5 TT=3.33e-08 TREF=25 BV=76 
+RS=2.112e-03 N=1.078 IS=1.205e-11 IK=1000
+EG=1.236 XTI=2.081 TRS=3.763e-03 )
**************************************************************** 
.MODEL RTEMP R (TC1=10E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS

